IESNA:LM-63-2002
[TEST]P1198075
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-927-U-SLL
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3433
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
472.1 507.7 545.9 584.3 613.7 631.7 642.7 648.9 655.7 663.5
673.7 687.4 706 727.9 754.6 799.4 867.1 957 1067.9 1206.7
1388.6 1597.3 1819.6 2021.8 2144 2081.9 1957.7 1791.4 1591.5 1353.3
1051.9 751.6 491.9 285.9 125.8 38.9 0
472.1 509.6 552.6 595.2 626.7 645.8 654.8 657 658.5 659.8
661.9 666.4 674.6 685 702 737.5 799.9 890.2 1008 1148.4
1316.5 1510.1 1733.4 1974.8 2216.9 2281.2 2144.8 1969.2 1784.9 1575.3
1281.7 966.1 672.4 409.3 191.3 61 0
472.1 511.5 559.3 606.2 639.6 659.8 666.9 665.2 661.4 656.1
650.1 645.3 643.3 642 649.4 675.6 732.6 823.5 948 1090
1244.4 1422.8 1647.2 1927.8 2289.8 2480.5 2331.8 2147.1 1978.4 1797.3
1511.5 1180.6 852.8 532.7 256.8 83 0
472.1 514.3 566 616 651.1 670.2 673.4 665.3 652.8 638.3
623.1 609.5 599.1 592.1 597.3 628.4 697.4 803.2 939 1088.2
1244.7 1414 1612.8 1858.9 2204.2 2470.8 2368.8 2164.5 1986.2 1802.9
1532.2 1210.1 889.5 573.7 291.6 102.4 0
472.1 517 572.7 625.8 662.7 680.6 680 665.4 644.2 620.4
596 573.7 555 542.1 545.3 581.1 662.2 783 930.1 1086.4
1245.1 1405.2 1578.4 1789.9 2118.5 2461.1 2405.8 2181.8 1994 1808.5
1552.8 1239.7 926.2 614.7 326.5 121.9 0
472.1 518.6 576.3 631.7 669.7 685.7 680.2 658.1 628 596.6
567.1 541.6 521.6 510.7 523.5 579.7 687.1 837.1 1016.8 1211.5
1406.3 1597.7 1792.7 2006.3 2323.3 2648.8 2644.2 2430.2 2216.1 1982.3
1688 1342.5 1003.9 668.2 370.4 143.8 0
472.1 520.3 579.9 637.7 676.6 690.7 680.3 650.8 611.8 572.8
538.1 509.5 488.2 479.3 501.7 578.3 711.9 891.2 1103.5 1336.5
1567.5 1790.3 2007 2222.7 2528.1 2836.4 2882.7 2678.6 2438.3 2156.1
1823.2 1445.3 1081.5 721.6 414.3 165.8 0
472.1 521.1 582.1 640.9 679.7 692.4 678.5 644 600 558
522.6 494.3 474 468.2 499.1 590.1 740.7 943.6 1189.6 1462.6
1733.8 1996.1 2252.4 2500.6 2825.6 3119.5 3157.2 2954.3 2675.5 2333.8
1948.3 1534 1128.1 741 425.3 166.7 0
472.1 521.9 584.3 644.1 682.8 694.2 676.7 637.3 588.2 543.3
507.2 479 459.9 457.1 496.6 601.9 769.5 996 1275.7 1588.6
1900.2 2201.9 2497.7 2778.5 3123.2 3402.6 3431.7 3230 2912.7 2511.4
2073.4 1622.7 1174.6 760.5 436.4 167.7 0
472.1 521.5 586 645.6 684 694.3 674.6 632.6 580.9 535.3
499.6 471.9 453.2 452.3 496.2 608.1 783.8 1026.7 1328 1662.6
2000.8 2322.5 2641.1 2956.3 3315.3 3580.2 3582.9 3348.5 2978.6 2518.1
2039.9 1565.1 1082 687.6 378.1 140.8 0
472.1 521.9 584.3 644.1 682.8 694.2 676.7 637.3 588.2 543.3
507.2 479 459.9 457.1 496.6 601.9 769.5 996 1275.7 1588.6
1900.2 2201.9 2497.7 2778.5 3123.2 3402.6 3431.7 3230 2912.7 2511.4
2073.4 1622.7 1174.6 760.5 436.4 167.7 0
472.1 521.1 582.1 640.9 679.7 692.4 678.5 644 600 558
522.6 494.3 474 468.2 499.1 590.1 740.7 943.6 1189.6 1462.6
1733.8 1996.1 2252.4 2500.6 2825.6 3119.5 3157.2 2954.3 2675.5 2333.8
1948.3 1534 1128.1 741 425.3 166.7 0
472.1 520.3 579.9 637.7 676.6 690.7 680.3 650.8 611.8 572.8
538.1 509.5 488.2 479.3 501.7 578.3 711.9 891.2 1103.5 1336.5
1567.5 1790.3 2007 2222.7 2528.1 2836.4 2882.7 2678.6 2438.3 2156.1
1823.2 1445.3 1081.5 721.6 414.3 165.8 0
472.1 518.6 576.3 631.7 669.7 685.7 680.2 658.1 628 596.6
567.1 541.6 521.6 510.7 523.5 579.7 687.1 837.1 1016.8 1211.5
1406.3 1597.7 1792.7 2006.3 2323.3 2648.8 2644.2 2430.2 2216.1 1982.3
1688 1342.5 1003.9 668.2 370.4 143.8 0
472.1 517 572.7 625.8 662.7 680.6 680 665.4 644.2 620.4
596 573.7 555 542.1 545.3 581.1 662.2 783 930.1 1086.4
1245.1 1405.2 1578.4 1789.9 2118.5 2461.1 2405.8 2181.8 1994 1808.5
1552.8 1239.7 926.2 614.7 326.5 121.9 0
472.1 514.3 566 616 651.1 670.2 673.4 665.3 652.8 638.3
623.1 609.5 599.1 592.1 597.3 628.4 697.4 803.2 939 1088.2
1244.7 1414 1612.8 1858.9 2204.2 2470.8 2368.8 2164.5 1986.2 1802.9
1532.2 1210.1 889.5 573.7 291.6 102.4 0
472.1 511.5 559.3 606.2 639.6 659.8 666.9 665.2 661.4 656.1
650.1 645.3 643.3 642 649.4 675.6 732.6 823.5 948 1090
1244.4 1422.8 1647.2 1927.8 2289.8 2480.5 2331.8 2147.1 1978.4 1797.3
1511.5 1180.6 852.8 532.7 256.8 83 0
472.1 509.6 552.6 595.2 626.7 645.8 654.8 657 658.5 659.8
661.9 666.4 674.6 685 702 737.5 799.9 890.2 1008 1148.4
1316.5 1510.1 1733.4 1974.8 2216.9 2281.2 2144.8 1969.2 1784.9 1575.3
1281.7 966.1 672.4 409.3 191.3 61 0
472.1 507.7 545.9 584.3 613.7 631.7 642.7 648.9 655.7 663.5
673.7 687.4 706 727.9 754.6 799.4 867.1 957 1067.9 1206.7
1388.6 1597.3 1819.6 2021.8 2144 2081.9 1957.7 1791.4 1591.5 1353.3
1051.9 751.6 491.9 285.9 125.8 38.9 0
472.1 503.8 537.3 570.1 595.8 612 622.1 628 634 641.4
652 666.8 686 708.1 735.6 775.2 831.9 906.2 999.4 1110.2
1243.1 1382.7 1506.4 1594.2 1616.1 1523.8 1393.2 1237.8 1068.2 884.4
673.7 471.5 303.8 175.8 79.1 25.9 0
472.1 499.9 528.7 555.9 577.8 592.3 601.6 607.2 612.3 619.2
630.3 646.1 666 688.4 716.7 751.1 796.7 855.3 930.8 1013.7
1097.6 1168 1193.3 1166.5 1088.2 965.7 828.7 684.2 545 415.5
295.4 191.4 115.7 65.7 32.4 12.9 0
472.1 495.7 520.1 542.8 560.5 572.7 580.3 583.9 586.8 590.6
597.6 608.4 622.5 637.2 653.9 672.7 696.5 727.6 768.6 812.3
852.8 879.1 873.3 832.5 756.6 653.9 549.2 446.6 351.6 268.8
195.1 132.2 85.2 52.4 28 11.6 0
472.1 491.6 511.5 529.7 543.2 553 559 560.7 561.2 562
564.8 570.8 579 586 591.2 594.3 596.2 599.9 606.4 610.8
607.9 590.1 553.2 498.4 424.9 342.1 269.7 208.9 158.2 122.1
94.8 73 54.7 39.1 23.6 10.4 0
472.1 487.4 502.9 516.9 527.7 534.7 537.9 536.2 531.6 525.9
520.3 516.5 514.8 512.6 508.5 501.5 491.8 481.9 472.6 465
456.7 442.6 419.2 386.3 343.6 292.5 246.5 202.3 160.1 127.7
99.9 76.5 56.2 39.3 23.5 10.2 0
472.1 483.3 494.3 504.1 512.1 516.4 516.8 511.8 502 489.9
475.8 462.3 450.5 439.1 425.8 408.7 387.5 363.9 338.9 319.1
305.4 295.1 285.3 274.3 262.3 242.9 223.4 195.7 162 133.4
105.1 80 57.6 39.6 23.4 10.1 0
472.1 479.3 486.2 492.9 498.8 501.4 499.4 490.8 476 458.6
439.1 421.4 406.5 393.7 381.1 366.3 348.6 329.1 308.4 292
281.1 273.9 268.7 262.6 253.2 236.8 220.5 197.3 169.4 144
116.9 91.5 67.4 46.8 28.6 12.2 0
472.1 475.3 478.1 481.6 485.5 486.3 482 469.9 450 427.3
402.5 380.4 362.5 348.3 336.4 323.9 309.8 294.3 277.9 264.8
256.8 252.8 252.2 250.9 244 230.7 217.6 198.9 176.9 154.6
128.8 103 77.1 54 33.9 14.4 0
472.1 471.4 470.5 471.3 472.7 472.9 467.1 452.3 429.6 404
378.7 358.8 344.3 333.6 324.2 313.2 300.1 285.4 268.8 253.2
241.5 235.1 235.8 236.4 234.4 229.5 217.7 198.5 176.9 156.3
136.9 116.5 93.2 67.7 44.1 18.7 0
472.1 467.1 463 461.5 462.2 463.2 459.3 447.5 428.3 406.5
385.4 366.9 350.7 336.4 323 308.9 293.5 277.1 260.8 246.2
233.4 223.9 218.8 215.7 212.9 209.5 202.5 190 174.1 156.4
136.3 116.1 93.1 68.5 45.1 19.9 0
472.1 463.7 456.5 452.8 453 455.6 455.7 448.8 434.5 415.6
395.9 377.1 358.7 341.2 324.3 307.4 290.2 272.7 256.5 242.7
230.3 220.7 213.9 208.6 203.6 197.9 190.2 179.7 166.8 151.3
132.4 113 90.6 67.2 43.7 19.4 0
472.1 460.2 449.9 444.1 443.8 448.1 452.1 450.1 440.6 424.8
406.4 387.2 366.8 346 325.6 306 286.9 268.4 252.3 239.1
227.1 217.6 209 201.4 194.3 186.3 177.8 169.4 159.4 146.3
128.5 109.9 87.9 66 42.4 18.8 0
472.1 457.1 444.4 436.8 436.6 443.3 452.8 458 454.4 440.4
420.5 398.8 376.4 353.6 331.5 310.2 289.9 270.8 254.4 241.1
230.2 222.2 215.5 208.4 200.4 190.2 179.3 168.9 157.8 143.9
126.2 107.6 86 64.6 40.8 18.5 0
472.1 454 438.9 429.6 429.4 438.5 453.4 465.9 468.1 456.1
434.6 410.3 386 361.3 337.3 314.4 292.9 273.3 256.5 243
233.2 226.8 221.9 215.4 206.5 194.1 180.8 168.5 156.2 141.6
123.9 105.3 84.1 63.2 39.3 18.3 0
472.1 451.2 434 423.5 422.8 433.3 452.1 470.1 476.9 467.5
445.8 419.4 393.5 368.5 344.4 321.5 299.8 279.8 262.6 249
238.9 232 227.6 222 214.1 202.9 190.2 177.2 163.9 147.6
128.4 108.9 87.1 63 38 18.2 0
472.1 448.5 429.2 417.4 416.2 428.2 450.7 474.3 485.7 479
457.1 428.4 401 375.7 351.5 328.6 306.6 286.3 268.8 255.1
244.6 237.2 233.2 228.6 221.7 211.8 199.7 185.9 171.5 153.6
132.9 112.6 90.1 62.7 36.7 18.2 0
472.1 445.7 424.8 412 410.1 421.9 445.3 469.9 483.6 480.2
461.3 433 404.8 379.9 356.6 334.8 313.9 294.1 276.9 263
251.7 243.9 239 234.3 227.5 218 205.7 191.6 176.4 158.1
136.9 116 93 61.7 33.9 16 0
472.1 443 420.3 406.6 404 415.6 439.8 465.5 481.6 481.4
465.5 437.7 408.6 384.1 361.7 341.1 321.1 301.9 284.9 271
258.9 250.5 244.8 240.1 233.4 224.3 211.7 197.3 181.3 162.5
140.9 119.5 95.9 60.7 31.1 13.9 0
472.1 440.9 417 402.5 399.2 409.5 431.1 453.9 468.3 468.7
455.1 430.3 402.9 378.9 358 339.4 321.5 304 287.9 274.4
263.3 255.8 250.4 245.7 239 229.4 216.2 201.2 184.9 165.9
144.1 122.8 98.4 66 36.1 16 0
472.1 438.7 413.6 398.5 394.4 403.3 422.3 442.3 455 456
444.7 422.9 397.3 373.7 354.3 337.7 321.9 306 290.9 277.9
267.7 261 255.9 251.3 244.6 234.5 220.7 205.1 188.4 169.4
147.2 126.1 100.9 71.4 41.1 18.1 0
472.1 437 411.2 395.7 391.2 399.2 416.1 433.2 443.8 444.5
434.4 415 391.6 369.2 350.1 333.8 318.6 303.3 288.4 276.1
267.6 261.9 257.2 252.6 246.1 235.9 222.2 206.5 189.7 171
148.9 127.6 103 74.9 45.5 19.8 0
472.1 435.3 408.8 392.9 388.1 395.2 409.9 424.1 432.7 433
424.2 407 385.9 364.6 345.9 330 315.3 300.5 285.9 274.4
267.5 262.9 258.5 253.9 247.5 237.3 223.6 207.9 191.1 172.6
150.6 129.2 105.1 78.4 49.8 21.6 0
472.1 434 407.1 390.9 386.2 393.1 407.1 419.9 427.3 427.3
419.3 403.7 384.2 363.5 344.2 326.9 310.9 295 279.6 268.8
263 259.2 255.3 250.7 244.4 234.5 220.8 205.3 189 170.9
149.7 128 104.6 78.2 49.5 21.2 0
472.1 432.6 405.4 389 384.4 391.1 404.2 415.6 421.9 421.6
414.4 400.4 382.5 362.4 342.5 323.9 306.5 289.5 273.3 263.2
258.5 255.6 252.2 247.5 241.3 231.6 218.1 202.8 187 169.2
148.9 126.8 104.1 78 49.1 20.7 0
472.1 431.4 404.2 387.9 383.4 390.3 403.1 414.3 420.2 419.7
412.6 399.6 382.5 362.6 342.2 322.2 303.5 285.1 268.2 258.4
254.1 251.6 248.7 244.1 237.7 228 214.5 199.5 183.8 166.1
146.3 124.3 100.6 75.1 46.8 19.5 0
472.1 430.1 402.9 386.7 382.4 389.4 402.1 412.9 418.4 417.8
410.8 398.8 382.5 362.7 341.8 320.6 300.5 280.7 263.1 253.7
249.8 247.7 245.3 240.7 234.2 224.3 210.9 196.2 180.6 163.1
143.8 121.7 97.1 72.1 44.5 18.3 0
472.1 428.6 401.6 385.8 382 389.3 402 412.7 417.9 417
409.8 398.5 382.8 363 341.6 319.7 298.7 277.9 259.8 250.5
246.7 244.9 242.7 238 231.5 221 208.1 193.6 177.7 160.3
141.1 119.6 93.1 69.6 42.2 17.2 0
472.1 430.1 402.9 386.7 382.4 389.4 402.1 412.9 418.4 417.8
410.8 398.8 382.5 362.7 341.8 320.6 300.5 280.7 263.1 253.7
249.8 247.7 245.3 240.7 234.2 224.3 210.9 196.2 180.6 163.1
143.8 121.7 97.1 72.1 44.5 18.3 0
472.1 431.4 404.2 387.9 383.4 390.3 403.1 414.3 420.2 419.7
412.6 399.6 382.5 362.6 342.2 322.2 303.5 285.1 268.2 258.4
254.1 251.6 248.7 244.1 237.7 228 214.5 199.5 183.8 166.1
146.3 124.3 100.6 75.1 46.8 19.5 0
472.1 432.6 405.4 389 384.4 391.1 404.2 415.6 421.9 421.6
414.4 400.4 382.5 362.4 342.5 323.9 306.5 289.5 273.3 263.2
258.5 255.6 252.2 247.5 241.3 231.6 218.1 202.8 187 169.2
148.9 126.8 104.1 78 49.1 20.7 0
472.1 434 407.1 390.9 386.2 393.1 407.1 419.9 427.3 427.3
419.3 403.7 384.2 363.5 344.2 326.9 310.9 295 279.6 268.8
263 259.2 255.3 250.7 244.4 234.5 220.8 205.3 189 170.9
149.7 128 104.6 78.2 49.5 21.2 0
472.1 435.3 408.8 392.9 388.1 395.2 409.9 424.1 432.7 433
424.2 407 385.9 364.6 345.9 330 315.3 300.5 285.9 274.4
267.5 262.9 258.5 253.9 247.5 237.3 223.6 207.9 191.1 172.6
150.6 129.2 105.1 78.4 49.8 21.6 0
472.1 437 411.2 395.7 391.2 399.2 416.1 433.2 443.8 444.5
434.4 415 391.6 369.2 350.1 333.8 318.6 303.3 288.4 276.1
267.6 261.9 257.2 252.6 246.1 235.9 222.2 206.5 189.7 171
148.9 127.6 103 74.9 45.5 19.8 0
472.1 438.7 413.6 398.5 394.4 403.3 422.3 442.3 455 456
444.7 422.9 397.3 373.7 354.3 337.7 321.9 306 290.9 277.9
267.7 261 255.9 251.3 244.6 234.5 220.7 205.1 188.4 169.4
147.2 126.1 100.9 71.4 41.1 18.1 0
472.1 440.9 417 402.5 399.2 409.5 431.1 453.9 468.3 468.7
455.1 430.3 402.9 378.9 358 339.4 321.5 304 287.9 274.4
263.3 255.8 250.4 245.7 239 229.4 216.2 201.2 184.9 165.9
144.1 122.8 98.4 66 36.1 16 0
472.1 443 420.3 406.6 404 415.6 439.8 465.5 481.6 481.4
465.5 437.7 408.6 384.1 361.7 341.1 321.1 301.9 284.9 271
258.9 250.5 244.8 240.1 233.4 224.3 211.7 197.3 181.3 162.5
140.9 119.5 95.9 60.7 31.1 13.9 0
472.1 445.7 424.8 412 410.1 421.9 445.3 469.9 483.6 480.2
461.3 433 404.8 379.9 356.6 334.8 313.9 294.1 276.9 263
251.7 243.9 239 234.3 227.5 218 205.7 191.6 176.4 158.1
136.9 116 93 61.7 33.9 16 0
472.1 448.5 429.2 417.4 416.2 428.2 450.7 474.3 485.7 479
457.1 428.4 401 375.7 351.5 328.6 306.6 286.3 268.8 255.1
244.6 237.2 233.2 228.6 221.7 211.8 199.7 185.9 171.5 153.6
132.9 112.6 90.1 62.7 36.7 18.2 0
472.1 451.2 434 423.5 422.8 433.3 452.1 470.1 476.9 467.5
445.8 419.4 393.5 368.5 344.4 321.5 299.8 279.8 262.6 249
238.9 232 227.6 222 214.1 202.9 190.2 177.2 163.9 147.6
128.4 108.9 87.1 63 38 18.2 0
472.1 454 438.9 429.6 429.4 438.5 453.4 465.9 468.1 456.1
434.6 410.3 386 361.3 337.3 314.4 292.9 273.3 256.5 243
233.2 226.8 221.9 215.4 206.5 194.1 180.8 168.5 156.2 141.6
123.9 105.3 84.1 63.2 39.3 18.3 0
472.1 457.1 444.4 436.8 436.6 443.3 452.8 458 454.4 440.4
420.5 398.8 376.4 353.6 331.5 310.2 289.9 270.8 254.4 241.1
230.2 222.2 215.5 208.4 200.4 190.2 179.3 168.9 157.8 143.9
126.2 107.6 86 64.6 40.8 18.5 0
472.1 460.2 449.9 444.1 443.8 448.1 452.1 450.1 440.6 424.8
406.4 387.2 366.8 346 325.6 306 286.9 268.4 252.3 239.1
227.1 217.6 209 201.4 194.3 186.3 177.8 169.4 159.4 146.3
128.5 109.9 87.9 66 42.4 18.8 0
472.1 463.7 456.5 452.8 453 455.6 455.7 448.8 434.5 415.6
395.9 377.1 358.7 341.2 324.3 307.4 290.2 272.7 256.5 242.7
230.3 220.7 213.9 208.6 203.6 197.9 190.2 179.7 166.8 151.3
132.4 113 90.6 67.2 43.7 19.4 0
472.1 467.1 463 461.5 462.2 463.2 459.3 447.5 428.3 406.5
385.4 366.9 350.7 336.4 323 308.9 293.5 277.1 260.8 246.2
233.4 223.9 218.8 215.7 212.9 209.5 202.5 190 174.1 156.4
136.3 116.1 93.1 68.5 45.1 19.9 0
472.1 471.4 470.5 471.3 472.7 472.9 467.1 452.3 429.6 404
378.7 358.8 344.3 333.6 324.2 313.2 300.1 285.4 268.8 253.2
241.5 235.1 235.8 236.4 234.4 229.5 217.7 198.5 176.9 156.3
136.9 116.5 93.2 67.7 44.1 18.7 0
472.1 475.3 478.1 481.6 485.5 486.3 482 469.9 450 427.3
402.5 380.4 362.5 348.3 336.4 323.9 309.8 294.3 277.9 264.8
256.8 252.8 252.2 250.9 244 230.7 217.6 198.9 176.9 154.6
128.8 103 77.1 54 33.9 14.4 0
472.1 479.3 486.2 492.9 498.8 501.4 499.4 490.8 476 458.6
439.1 421.4 406.5 393.7 381.1 366.3 348.6 329.1 308.4 292
281.1 273.9 268.7 262.6 253.2 236.8 220.5 197.3 169.4 144
116.9 91.5 67.4 46.8 28.6 12.2 0
472.1 483.3 494.3 504.1 512.1 516.4 516.8 511.8 502 489.9
475.8 462.3 450.5 439.1 425.8 408.7 387.5 363.9 338.9 319.1
305.4 295.1 285.3 274.3 262.3 242.9 223.4 195.7 162 133.4
105.1 80 57.6 39.6 23.4 10.1 0
472.1 487.4 502.9 516.9 527.7 534.7 537.9 536.2 531.6 525.9
520.3 516.5 514.8 512.6 508.5 501.5 491.8 481.9 472.6 465
456.7 442.6 419.2 386.3 343.6 292.5 246.5 202.3 160.1 127.7
99.9 76.5 56.2 39.3 23.5 10.2 0
472.1 491.6 511.5 529.7 543.2 553 559 560.7 561.2 562
564.8 570.8 579 586 591.2 594.3 596.2 599.9 606.4 610.8
607.9 590.1 553.2 498.4 424.9 342.1 269.7 208.9 158.2 122.1
94.8 73 54.7 39.1 23.6 10.4 0
472.1 495.7 520.1 542.8 560.5 572.7 580.3 583.9 586.8 590.6
597.6 608.4 622.5 637.2 653.9 672.7 696.5 727.6 768.6 812.3
852.8 879.1 873.3 832.5 756.6 653.9 549.2 446.6 351.6 268.8
195.1 132.2 85.2 52.4 28 11.6 0
472.1 499.9 528.7 555.9 577.8 592.3 601.6 607.2 612.3 619.2
630.3 646.1 666 688.4 716.7 751.1 796.7 855.3 930.8 1013.7
1097.6 1168 1193.3 1166.5 1088.2 965.7 828.7 684.2 545 415.5
295.4 191.4 115.7 65.7 32.4 12.9 0
472.1 503.8 537.3 570.1 595.8 612 622.1 628 634 641.4
652 666.8 686 708.1 735.6 775.2 831.9 906.2 999.4 1110.2
1243.1 1382.7 1506.4 1594.2 1616.1 1523.8 1393.2 1237.8 1068.2 884.4
673.7 471.5 303.8 175.8 79.1 25.9 0
472.1 507.7 545.9 584.3 613.7 631.7 642.7 648.9 655.7 663.5
673.7 687.4 706 727.9 754.6 799.4 867.1 957 1067.9 1206.7
1388.6 1597.3 1819.6 2021.8 2144 2081.9 1957.7 1791.4 1591.5 1353.3
1051.9 751.6 491.9 285.9 125.8 38.9 0
